IESNA:LM-63-2002
[TEST]P1460707
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-722-U-T2R-HSS
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9816.9
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 61 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1212.1 1534.1 1822.4 2162.3 2457.9 2746.2 3088.0 3387.6 3672.6 3970.2 4236.8 4657.1 5103.1 5477.2 5717.4 
5823.6 5731.9 5444.9 5053.0 4587.8 3819.1 2951.4 2166.2 1581.6 1185.7 1075.5 931.0 749.6 618.9 506.7 410.4 
326.0 225.0 166.3 120.7 77.2 27.7 0.0 
1212.1 1515.0 1833.7 2153.7 2437.4 2754.1 3066.9 3371.7 3663.4 3959.0 4253.9 4607.6 5073.4 5462.0 5693.6 
5793.9 5721.4 5425.8 5041.7 4580.5 3782.8 2937.6 2176.8 1619.2 1185.0 1086.7 927.7 752.9 626.8 515.3 410.4 
324.6 228.3 167.6 124.0 76.5 29.0 0.0 
1212.1 1529.5 1823.8 2132.6 2416.9 2709.9 3024.6 3335.4 3615.2 3900.9 4171.4 4505.3 4946.1 5336.7 5604.6 
5701.6 5654.7 5420.5 5090.6 4678.8 4088.3 3315.0 2510.6 1870.0 1419.3 1257.6 1061.7 843.3 686.9 561.5 449.3 
352.3 252.7 181.5 129.3 76.5 33.7 0.0 
1212.1 1499.8 1786.2 2078.5 2350.3 2638.6 2919.1 3223.9 3510.3 3787.4 4063.9 4345.6 4695.3 5096.5 5421.8 
5563.0 5524.1 5361.8 5117.0 4789.0 4366.1 3786.1 3095.9 2367.5 1752.5 1538.7 1286.0 972.6 772.0 618.3 500.8 
378.1 278.4 195.3 137.2 81.2 40.9 0.0 
1212.1 1472.1 1731.4 1991.4 2246.1 2510.6 2776.6 3063.6 3363.1 3629.7 3894.3 4158.2 4403.0 4736.2 5078.7 
5322.2 5415.9 5350.5 5185.6 4967.8 4660.4 4302.7 3724.1 3062.3 2351.6 2149.1 1779.6 1333.5 989.1 754.8 
578.7 428.9 303.5 192.7 133.3 80.5 38.3 0.0 
1212.1 1438.4 1641.7 1889.1 2129.3 2360.9 2602.4 2851.1 3120.3 3408.0 3665.3 3937.8 4158.2 4376.0 4656.4 
4927.6 5140.7 5229.8 5214.6 5110.4 4961.2 4711.2 4343.0 3830.3 3229.2 2940.2 2512.0 1870.6 1328.2 971.9 
698.8 510.7 355.0 225.0 147.1 88.4 36.3 0.0 
1212.1 1400.2 1573.7 1762.4 1959.0 2158.3 2371.4 2581.9 2827.4 3081.4 3353.2 3617.8 3866.6 4115.3 4370.7 
4597.7 4810.1 4998.2 5130.8 5172.4 5132.8 5035.8 4891.3 4684.1 4348.9 4181.3 3881.8 3256.2 2492.2 1830.4 
1265.5 865.7 574.7 362.2 217.7 118.1 35.6 0.0 
1212.1 1350.0 1477.4 1624.5 1765.0 1928.0 2098.9 2276.4 2485.6 2699.4 2932.3 3173.1 3456.2 3734.0 4042.8 
4333.1 4606.9 4862.9 5108.4 5298.4 5450.2 5534.6 5555.7 5550.5 5535.3 5523.4 5487.8 5270.7 4830.6 4050.7 
3108.4 2137.8 1315.0 669.7 335.9 180.1 47.5 0.0 
1212.1 1297.9 1381.7 1466.1 1563.8 1664.7 1778.9 1902.9 2046.8 2226.9 2401.8 2609.0 2833.3 3088.7 3375.7 
3679.9 4006.5 4362.8 4722.4 5072.8 5436.3 5730.6 6024.9 6249.2 6379.2 6390.4 6377.2 6166.1 5755.0 5043.7 
4131.2 3097.9 2000.6 1113.1 589.2 252.1 42.9 0.0 
1212.1 1280.1 1344.1 1415.3 1494.5 1577.6 1673.3 1781.5 1910.9 2058.0 2217.0 2401.1 2617.5 2858.4 3138.8 
3424.5 3745.2 4094.9 4453.2 4843.8 5221.9 5559.7 5923.3 6216.9 6415.5 6449.8 6433.3 6207.0 5710.1 4920.3 
3986.0 2933.6 1864.7 1110.5 585.9 262.0 40.2 0.0 
1212.1 1243.1 1272.8 1305.8 1342.1 1385.0 1435.8 1496.5 1567.7 1651.5 1761.7 1873.2 2028.3 2219.0 2439.4 
2648.5 2945.5 3260.2 3623.8 3984.7 4350.2 4732.9 5092.5 5383.5 5527.4 5541.2 5517.5 5360.4 5014.7 4387.9 
3549.9 2529.1 1592.8 904.0 485.6 236.2 38.3 0.0 
1212.1 1217.4 1222.0 1229.3 1237.8 1255.0 1274.1 1299.9 1334.8 1384.3 1452.9 1527.5 1625.8 1755.1 1927.4 
2081.1 2305.4 2556.2 2853.1 3163.9 3507.6 3840.2 4158.2 4407.6 4473.0 4424.8 4297.5 4005.2 3571.6 3079.4 
2465.1 1807.3 1078.2 567.5 321.3 160.3 29.0 0.0 
1212.1 1191.6 1168.6 1150.1 1132.9 1121.7 1113.8 1113.1 1117.1 1130.3 1160.0 1196.3 1248.4 1334.2 1455.6 
1554.6 1712.3 1911.5 2145.8 2392.5 2644.6 2932.9 3195.5 3382.3 3357.9 3265.5 3028.6 2543.6 2056.7 1592.2 
1197.6 836.7 469.8 249.4 135.3 68.6 9.9 0.0 
1212.1 1138.2 1070.2 1004.3 941.6 893.4 842.6 793.1 752.9 718.6 693.5 682.9 675.7 689.5 722.5 
765.4 822.8 910.6 1028.0 1149.4 1291.3 1438.4 1578.3 1700.4 1726.1 1681.2 1555.9 1220.7 876.9 594.5 375.4 
250.7 162.3 106.9 69.9 33.7 5.9 0.0 
1212.1 1085.4 974.6 876.3 783.9 710.6 645.3 584.6 541.7 500.8 467.2 443.4 426.2 413.1 408.4 406.5 410.4 426.2 
448.7 477.1 508.1 543.7 576.7 604.4 609.7 601.8 575.4 497.5 398.5 307.5 227.0 169.6 123.4 85.1 53.4 27.1 5.9 0.0 
1212.1 1045.2 896.7 776.0 670.4 593.2 531.8 481.7 439.4 403.8 374.1 347.7 327.3 313.4 299.6 287.0 275.8 268.5 
263.3 259.3 256.0 253.4 250.7 244.8 233.6 228.3 217.7 195.3 171.6 147.1 122.1 98.3 77.9 55.4 37.0 17.8 4.6 0.0 
1212.1 999.0 836.0 694.8 600.4 526.5 469.8 424.9 387.3 357.6 333.2 312.1 293.0 277.1 262.0 248.8 235.6 223.7 
214.4 207.2 199.9 188.1 178.2 166.9 153.1 146.5 137.2 124.0 112.2 99.0 83.1 67.3 52.8 40.2 29.7 11.9 3.3 0.0 
1212.1 969.3 777.9 640.7 548.3 485.0 432.8 392.6 362.9 335.9 315.4 296.9 279.1 262.0 246.8 234.2 222.4 211.8 200.6 
190.7 180.8 169.6 157.0 143.2 129.3 125.4 119.4 109.5 98.3 86.4 70.6 56.7 43.5 34.3 25.7 12.5 2.6 0.0 
1212.1 945.5 754.8 607.7 518.6 460.6 415.0 378.1 350.4 328.6 307.5 289.0 270.5 254.7 240.2 227.0 215.1 203.9 194.0 
184.1 172.2 160.3 145.8 133.3 123.4 120.7 116.1 107.6 95.7 81.8 68.0 51.5 39.6 31.7 23.8 9.9 1.3 0.0 
1212.1 917.8 717.2 585.3 504.8 445.4 402.5 369.5 345.1 324.0 304.2 286.4 267.2 251.4 236.9 223.0 211.1 200.6 190.7 
180.1 168.3 153.7 139.9 128.7 122.1 118.8 113.5 104.3 92.4 79.2 65.3 50.1 38.9 29.0 19.8 4.6 0.7 0.0 
1212.1 909.2 706.7 577.3 498.2 442.1 396.6 366.2 341.8 320.7 302.9 285.0 267.2 250.7 236.2 221.7 209.8 199.3 188.7 
178.2 164.3 149.8 137.2 130.6 118.8 115.5 110.2 101.6 89.1 76.5 63.3 48.8 37.0 23.1 5.9 0.7 0.0 0.0 
1212.1 926.4 706.0 583.9 496.2 438.8 396.6 365.5 341.8 320.7 302.2 285.0 266.6 250.1 234.9 222.4 209.2 198.6 188.7 
176.8 164.3 149.1 137.9 128.7 118.8 115.5 110.9 99.6 87.8 75.2 62.7 46.8 37.0 19.1 3.3 0.0 0.0 0.0 
